Safes

Letter/Legal Locking 4 Drawer Vertical File Cabinet

Protect documents in the safest way

Do you store critical or confidential information in file cabinets? If you do, you need our Letter/Legal Locking 4 Drawer Vertical File Cabinet. It has four-pin key drawer locks to keep out prying eyes. It also protects from fire and water. With what’s at stake with your information, it’s your peace of mind that it’s safeguarded.

  • Key lockable two-drawer cabinet for files, letter, legal and hanging folders
  • Field replaceable steel panels
  • High side drawer bodies for hanging folders
  • Maintenance-free drawer suspensions
  • Four-pin key drawer locks
  • Recessed drawer pulls
  • Insulation between all drawers
  • Water resistance from sprinklers and fire hoses
  • Two-position drawer catch
  • Welded steel drawer heads with insulation
  • Scratch-resistant powder coat finish
  • UL 2000 F explosion test and 30 foot drop test
  • 1 Hour UL Class 350 fire protection up to 1700 degrees Fahrenheit
  • Seven-year limited warranty with lifetime after-fire replacement guarantee
Fire and Water Resistant
Heavy-duty fire and water resistant cabinet protects files from sprinklers and fire hoses
Theft Protection
The cabinet utilizes four-pin key drawer locks that prevent drawers from opening
Specs
• Model number: 7224
• Inside drawer dimensions: 10.4 x 12.2 x 15.2 inches
• Outside dimensions: 52.8 x 17.8 x 22.8 inches
• Weight: 435 pounds

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
Fire Resistant Vertical File Cabinets Manual
Model: 7222, 7224, 7322 & 7324
English