Safes

Legal Size Waterproof 1 Hour Fire File Chest with Wheel Cart

A file chest that protects against prying eyes, fires and water

A file cabinet with hanging files is convenient for storing documents. But could it stand up to fire or water? That’s why you need our file chest. You can safely store letter, A4 or legal size documents in hanging folders inside the chest. Because it has wheels, you can move it around. But once locked up, it’s safe from prying eyes, fires and water.

  • UL class 350 one hour fire - 1700 degrees Fahrenheit
  • Waterproof - 48 hours - 39 inches depth
  • Fits letter, A4 and legal size hanging files folders
  • Protects paper documents and digital media
  • Dual compression latches
  • Safety hinges
  • Wheel cart included
  • No batteries required
  • Seven-year limited warranty with after-fire guarantee
Protect Against Fire and Water
This safe protects against fire and water while protecting legal documents, digital media and other valuables. Rated to withstand fire as high as 1700 degrees Fahrenheit for one hour and last 48 hours in water up to 39 inches.
Specs
• Model number: 1108W
• Outer dimensions: 13.4 x 20.1 x 16.9 inches
• Inner dimensions: 10.2 x 14.8 x 12 inches
• Weight: 83.3 pounds
• Storage capacity: 1.06 cubic feet

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support