Evaporative Air Coolers

Wide Mouth Evaporative Air Cooler For Indoor and Outdoor Use (Dark Grey)

Embrace outdoor living with our air cooler

The better equipped you are for outdoors, the more you can enjoy being outside. Our CO25MM Wide Mouth Evaporative Air Cooler For Indoor and Outdoor Use - 25 Liter (Dark Gray) can make your outdoor environments more enjoyable. The steady and powerful airflow makes the patio, deck, backyard or outdoor dining area comfortably cool and breezy. The air cooler is waterproof and cools naturally, efficiently and inexpensively. The air cooler consumes only 190 watts of power. A continuous water supply connection and built-in overflow protection allow you to leave the air cooler unattended for hours. Or use the air cooler indoors to cool rooms up to 462 square feet.

  • Waterproof for outdoor use
  • Advanced three-sided honeycomb cooling media for more efficient and faster cooling performance
  • Non-compressor system cools naturally, efficiently and inexpensively
  • Large 40 cm fan blade for stronger air flow
  • Steady and powerful air flow (1180 CFM)
  • Convenient can slot for beverages or other cans
  • Continuous water supply connection optional
  • Two speed settings: high and low
  • Low power consumption of 190 watts
  • Water tank capacity of 6.6 gallons or 25 liters
  • Easy to operate and reliable control panel
Waterproof for Outdoor Use
Rain or shine, this outdoor air cooler is a great choice for outdoor/indoor use in homes and commercial locations. The evaporative air cooler cools rooms up to 462 square feet.
Continuous Water Supply Connection
No need to refill the water tank. This helps ensure long unattended operation, which is perfect for more demanding commercial and outdoor applications.
Energy Efficient
This air cooler consumes only 190 watts of power. Lower power consumption translates into significant savings on energy bills compared to using air conditioners.
Specs
  • Model number: CO25MM
  • Product dimensions: 24 x 19 x 32.5 inches
  • Weight: 46.3 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com

http://jmatek.com/contact-us

If we weren't able to answer your question please contact our Support team or use our Live Chat service.