Water Alarms

Water Defense Leak Sensing Alarm

Defend against leaks and water damage

To prevent leaks and water damage, get our Water Defense Leak Alarm. Place the water sensing cable in high-risk areas for leaks. This would be areas such as bathrooms, laundry rooms and kitchens, specifically for dishwashers, refrigerators, water heaters and sump pumps. It comes with four feet of sensing cable that can be expanded to up to 250 feet. In fact, it’s the only system available with a sensing cable long enough to run around the entire perimeter of a room or basement.

  • Water sensing cable detects water on the entire length of the cable
  • Patented four-foot cable extends the detection zone offered by traditional spot detectors by 3,100%.
  • Provides 16 times more coverage than spot detectors
  • 16 feet of leader cable allows alarm unit to be mounted on walls or in another room
  • Low battery chirp alert
Water Detection
Detects water along the entire length of the cable. With a patented four-foot cable extension, the water detection perimeter is 3,100% more than competing cables.
Perimeter Coverage
This system is the only one with sensing cable that can expand to run around the entire perimeter of a room or basement
Model/Sku #
Model number: RWD41/T

Need support for this product?