Fans

TurboForce Oscillating Table Fan

A table fan designed for wide area cooling

Not many fans can do what this fan can do — wide area cooling from a table. The key is the fan’s TurboForce and the fan’s flexibility. TurboForce produces a lot of air from its small footprint. Meanwhile, the fan pivots 60 degrees and oscillates 120 degrees. This creates a wide area for air circulation and can help reduce your energy cost by reducing the need to run air conditioners or heaters at their highest settings. The fan is also exceptionally quiet — 25% quieter than competing fans. You can even mount it on the wall.

  • TurboForce power for intense cooling
  • Increased air flow allows heaters/air conditioners to operate at a lower setting
  • 25% quieter than comparable fans
  • Extra-wide area oscillation and 60-degree pivot
  • Three speeds with up to 30 feet of air movement
  • Wall mount option
  • One-year limited warranty
Cool Air Circulation
TurboForce Fan can drastically reduce your energy cost by reducing the need to run air conditioners and heaters at their highest settings
Powerful Cooling
Air can be felt from over 30 feet away
Quiet Operation
Up to 25% quieter than competing fans
Specs
  • Model number: HT-906
  • Color: Black
  • Product dimensions: 13.7 x 10.3 x 10.5 inches
  • Weight: 5.2 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?