Fans

TurboForce Floor Fan

Small fan that’s big on moving air

Our TurboForce Floor Fan is only seven inches wide, but it has powerful blades that can move air up to 40 feet. This makes it ideal for large rooms and hallways. You can also tilt the fan head for more intense cooling. As powerful as it is, the fan is surprisingly quiet. It’s quieter than competing fans. TurboForce Floor Fan can also reduce your energy costs by creating more airflow and reducing the need for air conditioners and heaters to run at their highest settings.

  • Moves air up to 40 feet and is designed for large rooms
  • TurboForce power for intense cooling or whole room air circulation
  • Extra powerful three speed motor
  • Top mounted speed (three speeds) controls for convenience
  • Variable tilt fan head pivots up to 90 degrees
  • Quieter than comparable fans
  • 18" blade and three-speed motor
  • One-year limited warranty
TurboForce Power
TurboForce Floor Fan can drastically reduce your energy cost by creating more airflow and reducing the need to run air conditioners and heaters at their highest settings
Adjustable
Three differing speed settings and a 90-degree pivoted head allow for greater customization
Quiet Operation
Quieter than competing fans
Specs
  • Model number: HF-910
  • Color: Black
  • Product dimensions: 20.63 x 7 x 20.63 inches

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
TurboForce Floor Fan Owners Manual
Model: HT-800,HT-900,HT-900C,HT-908,HT-9004C,HF-910
English,French,Spanish

Need support for this product?