Fans

TurboForce Air Circulator Fan - White

The air circulation fan with the aerodynamic turbo design

With a name like TurboForce Air Circulator, it’s all about the aerodynamic turbo design that produces maximum air movement. You can direct this air movement with the 90-degree variable tilt fan head to create intense cool or use as an air circulator that can help lower your energy bill. It’s also quiet — quieter than comparable fans. You can mount the fan on the wall to save space and remove the grill for easy cleaning. It’s a fan dedicated to your comfort for years to come.

  • TurboForce power for intense cooling or use as air circulator for energy savings
  • Aerodynamic turbo design for maximum air movement
  • Quieter than competitive fans
  • Three powerful speed settings with convenient top-mounted speed controls
  • 350 CFM for optimal comfort
  • 90-degree variable tilt fan head
  • Removable grille for easy cleaning
  • Can be mounted on the wall to save space
  • One-year limited warranty
Adjustable
An adjustable fan head can pivot and reach a 90-degree angle for direct cooling or circulating air
Quiet Operation
Quieter than competitive fans
Specs
  • Model number: HT-904
  • Color: White
  • Product dimensions: 11.1 x 6.6 x 11.3 inches

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?