RTS Transfers

Three Phase 400 Amp/208V Transfer Switch, Non Service-Rated

Three Phase 400 Amp/208V Transfer Switch, Non Service-Rated

Our Three Phase 400 Amp/208V Transfer Switch, Non Service-Rated is an open transition RTS switch. It’s housed in a steel enclosure. Sturdy and dependable, it’s designed to provide years of service.

  • 208 volts – three-phase, non-service-rated
  • Open transition, non-service-rated
  • Housed in a steel enclosure
  • Fast, positive connections
  • Rated for all classes of load, 100% equipment-rated, both inductive and resistive
  • 160 millisecond transfer time with dual coil design
Fast, Positive Connections
Electrically operated mechanically held contacts for fast, positive connections
• Model number: RTSZ400G33
• Dimensions: 36.1 x 24.0 x 10.0 inches


When installing a transfer switch that will supply power to your entire home, the transfer switch needs to be installed between the "SERVICE ENTRANCE DISCONNECT" and the main distribution panel. If your home utilizes a main breaker that's part of the main distribution panel, then you'll need to have a "SERVICE ENTRANCE DISCONNECT" installed, either separately, or as part of a "SERVICE ENTRANCE RATED" transfer switch.
For support or any other question regarding your product, please contact our partner:
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com


If we weren't able to answer your question please visit Help & Support


Download PDF
RTS Automatic Transfer Switch 100 - 400 Amps,Three Phase Broucher
Model: RTSZ400G3

Need support for this product?