Safes

Steel Security Safe with Digital Lock

Keep your handguns locked away with the safe designed for it

Handguns not in use should be locked away to prevent unauthorized use. Our Steel Security Safe with Digital Lock (.31 cubic feet) is an approved firearms safety device. Features such as the concealed hinges and recessed door keep people out. For convenient access, it has a programmable digital lock.

  • Protect handguns and other valuables from theft and tampering
  • Programmable digital lock
  • Concealed hinges and recessed door
  • Carpeted interior
  • Durable powder coat finish
  • All-steel construction
  • Predrilled mounting holes and hardware
  • Can be bolted to the floor or a shelf; kit included
  • Kit includes one steel security safe, one operation manual, two override access keys, four AA batteries and mounting kit with bolts
  • 0.31 cubic feet storage capacity
  • Seven-year warranty
CA DOJ-Approved
This designation means the safe is a California-approved firearms safety device that meets the requirements of California Penal Code Section 12088 and the regulations issued thereunder.
Specs
• Model number: 5301DOJ
• Outer dimensions: 8 x 12.21 x 8.25 inches
• Inner dimensions: 7.76 x 11.9 x 5.75 inches
• Weight: 13 pounds

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support

Need support for this product?