Safes

Steel Security Safe

Durable, flexible safe with storage space for 17-inch notebook computer

You can safely store all your valuables in our Steel Security Safe (1.10 cubic feet). With its hotel-style programmable lock with LED display, it’s easy to use. Inside, the space with carpeted floor and removable shelf is so roomy it can accept a 17-inch notebook computer. It’s a safe you can use to protect laptops, jewelry, cash, passports and other valuables with the peace of mind that comes from knowing things you value are protected and safe.

  • Fits 17-inch notebook computers
  • Programmable hotel-style digital lock
  • LED display panel
  • Emergency override key access
  • Two motorized solid steel live lock bolts
  • Concealed hinges and recessed door
  • Scratch-resistant powder coat finish
  • Flat bottom door entryway
  • Solid steel cabinet and door
  • Carpeted floor
  • Pre drilled holes and mounting kit
  • Package includes four AA batteries
  • Seven-year limited warranty
Extra Wide Capacity
The safe’s extra wide capacity is ideal for storing 17-inch notebook computers
Specs
• Model number: 5105DS
• Outer dimensions: 8 x 19.5 x 15.8 inches
• Inner dimensions: 7 x 19.2 x 14.2 inches
• Weight: 33 pounds
• Storage capacity: 1.10 cubic feet

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?