RTS Transfers

Single Phase 200 Amp/240 Volt Sync Transfer Switch, Non Service-Rated

Single Phase 200 Amp/240 Volt Sync Transfer Switch, Non Service-Rated

Our Single Phase 200 Amp/240 Volt Sync Transfer Switch, Non Service-Rated can manage two large loads without adding additional components right out of the box. You can add more loads to the switch by adding up to four digital load management modules.

  • 240 volts – designed for single-phase generators
  • Open transition, non-service-rated
  • Housed in aluminum NEMA/UL Type 3R enclosure
  • Digital Load Management (DLM) technology
  • Get more backup power from a smaller generator through load management
  • Add DLM modules for additional load management
Digital Load Management Technology
Provides the capability to manage two air conditioning loads with no additional hardware
Specs
• Model number: RTSV200A3
• Dimensions: 30 x 13.5 x 7.09 inches

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please visit Help & Support