RTS Transfers

Single Phase 150 Amp/240 Volt Sync Transfer Switch, Service-Rated

Single Phase 150 Amp/240 Volt Sync Transfer Switch, Service-Rated

If you need 150 amps in a 240 volt sync transfer switch, service-rated, this is it. The switch can manage two large loads without adding additional components. Add more loads to the switch by adding up to four digital load management modules.

  • 240 volts – designed for single-phase generators
  • Open transition, service-rated
  • Housed in aluminum NEMA/UL Type 3R enclosure
  • Digital Load Management (DLM) technology
  • Get more backup power from a smaller generator through load management
  • Add DLM modules for additional load management
Digital Load Management Technology
Provides the capability to manage two air conditioning loads with no additional hardware
Specs
• Model number: RTSG150A3
• Dimensions: 20 x 14.6 x 7.09 inches

SUPPORT ARTICLES

When installing a transfer switch that will supply power to your entire home, the transfer switch needs to be installed between the "SERVICE ENTRANCE DISCONNECT" and the main distribution panel. If your home utilizes a main breaker that's part of the main distribution panel, then you'll need to have a "SERVICE ENTRANCE DISCONNECT" installed, either separately, or as part of a "SERVICE ENTRANCE RATED" transfer switch.
For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please visit Help & Support