RTS Transfers

Single Phase 100 Amp/240 Volt Sync Transfer Switch, Non Service-Rated

The sync transfer switch manages two large loads right out of the box

One switch can accomplish a lot. Our Single Phase 100 Amp/240 Volt Sync Transfer Switch, Non Service-Rated can manage two large loads right out of the box without adding additional components. Add more loads to the switch by adding up to four digital load management modules. The flexibility is ideal for larger homes with multiple air conditioners.

  • 240 volts – designed for single-phase generators
  • Open transition, non-service-rated
  • Housed in aluminum NEMA/UL Type 3R enclosure
  • Digital Load Management (DLM) technology
  • Get more backup power from a smaller generator through load management
  • Add DLM modules for additional load management
  • One-year limited warranty
  • Professional installation
Digital Load Management Technology
Provides the capability to manage two air conditioning loads with no additional hardware
Specs
• Model number: RTSF100A3
• Dimensions: 20 x 14.6 x 7.09 inches

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.