Fans

QuietSet 16" Stand Fan - White (HS-1665)

Versatile. Convenient. Efficient.

Because heat rises, send cool air to greet it with our QuietSet 16" Stand Fan. It operates 16 inches off the floor with oscillation to cool an entire room. The fan is also whisper quiet. You can choose from five speeds or levels of quiet control, including “white noise.” You can also schedule the fan to shut off automatically. With the remote, you can change the fan’s setting from across the room.

  • Powerful, quiet, whole-room cooling
  • Five speeds/levels of quiet control
  • Including “white noise” oscillation for wide area cooling
  • LED controls with remote control
  • One-, two-, four- and eight-hour auto shut-off timer
  • Adjustable height
  • One-year limited warranty
QuietSet Controls
QuietSet controls let you choose from five levels of quiet cooling. A “white noise” option is included.
Adjustable Height
With the fan’s adjustable mounting stand, you can target multiple areas for cooling
Remote Control
Change the setting from across the room using the remote control
Specs
  • Model number: HS-1665
  • Color: White
  • Product dimensions: 21.6 x 6.7 x 22.8 inches

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
QuietSet Stand Fan Owners Manual
Model: HS-1650,HS-1660
English,French,Spanish