Fans

QuietSet 16" Stand Fan - Black (HS-1655)

A stand fan that stands out

Our QuietSet 16" Stand Fan is versatile, convenient and efficient. It operates 16 inches off the floor and can be adjusted to cool an entire room. You can choose from five speeds or levels of quiet control, including “white noise.” You can also schedule the fan to shut off automatically. With the remote, you can change the fan’s setting from across the room.

  • Powerful, quiet, whole-room cooling
  • Five speeds/levels of quiet control
  • “White noise” oscillation for wide area cooling
  • LED controls with remote control
  • One-, two-, four- and eight-hour auto shut-off timer
  • Adjustable height
  • One-year limited warranty
QuietSet
QuietSet controls allow you to choose from five levels of quiet cooling
Remote Control
Change the fan’s settings from across the room by using the remote control
Adjustable
The fan’s adjustable mounting stand can target multiple areas for cooling
Specs
  • HS-1655
  • Color: Black
  • Product dimensions: 21.6 x 6.7 x 22.8 inches

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
QuietSet Stand Fan Owners Manual
Model: HS-1650,HS-1660
English,French,Spanish