Air Conditioners

Portable Air Conditioner, 12,000 BTU Cooling, LED Display, Single Hose (All Black)

Keep your cool with this portable air conditioner

Have a stuffy nose? Indoor temperature and humidity may be a major reason why. Our Portable Air Conditioner, 12,000 BTU Cooling, LED Display, Single Hose (All Black) cools spaces up to 450 square feet like a studio apartment. It also dehumidifies the air, removing up to 70 pints of moisture in 24 hours. Cooler, drier air makes for a more comfortable environment. The air conditioner also has many advanced features, including LED controls and no-drip technology. The unit is easy to install. No professional help is required.

  • Cools up to 450 square feet
  • Three-in-one functions: cooling, fan and dehumidification
  • Built-in dehumidifier, remove up to 70 pints in 24 hours
  • Feather-touch LED controls
  • Latest no-drip technology using an auto-evaporation system
  • Environmentally friendly R410A refrigerant
  • 24 hour energy-saving programmable timer
  • Adjustable temperature from 61 to 90 degrees Fahrenheit
  • Powerful air flow 163 CFM (4.6 CMM)
  • Single 3.94 foot hose
  • Hose diameter measures 5 inches
  • Window bracket adjustable from 19.9 to 47.25 inches
  • Minimum noise level of 53 dBA
  • One Honeywell MN12CESBB portable air conditioner, installation accessories, instruction manual and remote control included
Optimal Cooling
12,000 BTU capacity delivering optimal cooling for up to 450 square feet
Easy Installation
The unit comes with an easy-to-install window venting kit. The window vent can be removed when the unit is not in use. No professional help required.
Move Easily
Four caster wheels make transferring this AC unit from one space to another simple and easy. The temp is also easy to move up or down, thanks to the remote.
Model/Sku #
Model number: MN12CESBB

SUPPORT ARTICLES

The portable air conditioner venting kit must be installed in order for the unit to work correctly in air conditioning mode. Although portable air conditioners come in a range of different styles and sizes, the venting steps are generally the same across the board.

Here are the steps to take to vent a portable AC:

  • Decide where you want to vent your AC. The most common location is out of a sliding window, but some customers choose to vent a portable air conditioner out of a drop ceiling or wall.
  • Slide the exhaust connector over the discharge opening on the back of the portable air conditioner.
  • Connect the exhaust hose to the exhaust connector.
  • Fit the opening by adjusting the length of the window kit. If required, also mark the kit and cut it down to fit the opening properly.
  • Connect the venting window kit adapter to the window kit. Insert the window venting kit into the window.
  • Connect the exhaust hose to the window kit adapter and shut the window.
Your portable air conditioner is now ready for use! Make sure you keep the exhaust hose very straight while using the venting system. Try not to increase the length of the exhaust hose (it can, however, be shortened). Using an extension cord with a portable air conditioner is also not recommended.

If we weren't able to answer your question please visit Help & Support

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com

http://jmatek.com/contact-us