Air Conditioners

Portable Air Conditioner, 10,000 BTU Cooling, LED Display, Single Hose (White)

Keep up to 400 square feet cool and comfortable with this air conditioner

When you need air conditioning, small spaces often don’t get the full cool effect. That’s why you need the Portable Air Conditioner, 10,000 BTU Cooling, LED Display, Single Hose (White). It cools and dehumidifies the air to make your small space comfortable. The unit is easy to set and adjust, thanks to the LED controls. The refrigerant, R410A, is also better for the environment.

  • Cools up to 400 square feet
  • Three-in-one functions: cooling, fan and dehumidification
  • Built-in dehumidifier, remove up to 68 pints in 24 hours
  • Feather-touch LED controls
  • Latest no-drip technology using an auto-evaporation system
  • Environmentally friendly R410A refrigerant
  • 24-hour energy-saving programmable timer
  • Adjustable temperature from 61 to 89 degrees Fahrenheit
  • Powerful air flow 174 CFM (4.9 CMM)
  • Single 3.94 foot hose
  • Hose diameter measures 5 inches
  • Window bracket adjustable from 19.9 to 47.25 inches
  • Minimum noise level of 50 dBA
  • One Honeywell MN10CESWW portable air conditioner, installation accessories, instruction manual and remote control included
Optimal Cooling
10,000 BTU capacity delivering optimal cooling for up to 400 square feet
No-drip Technology
Latest no-drip technology using an auto-evaporation system
Environmentally Friendly
R410A environmentally friendly refrigerant
Model/Sku #
Model number: MN10CESWW

SUPPORT ARTICLES

The portable air conditioner venting kit must be installed in order for the unit to work correctly in air conditioning mode. Although portable air conditioners come in a range of different styles and sizes, the venting steps are generally the same across the board.

Here are the steps to take to vent a portable AC:

  • Decide where you want to vent your AC. The most common location is out of a sliding window, but some customers choose to vent a portable air conditioner out of a drop ceiling or wall.
  • Slide the exhaust connector over the discharge opening on the back of the portable air conditioner.
  • Connect the exhaust hose to the exhaust connector.
  • Fit the opening by adjusting the length of the window kit. If required, also mark the kit and cut it down to fit the opening properly.
  • Connect the venting window kit adapter to the window kit. Insert the window venting kit into the window.
  • Connect the exhaust hose to the window kit adapter and shut the window.
Your portable air conditioner is now ready for use! Make sure you keep the exhaust hose very straight while using the venting system. Try not to increase the length of the exhaust hose (it can, however, be shortened). Using an extension cord with a portable air conditioner is also not recommended.
Yes, the included exhaust tube needs to be attached/installed. However, the tube can be attached/detached at will and requires no permanent installation.

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
Portable Air Conditioner Owner's Manual
Model: MN12CES,MN10CESWW
English
Download PDF
Portable Air Conditioner Specification Manual
Model: MN10CESWW
English

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com

http://jmatek.com/contact-us