Mini Tower Fan with Febreze Freshness - White

Now that breeze has Febreze

That’s the idea behind our Mini Tower Fan with Febreze Freshness - White HY-204. As the fan produces air, it emits a refreshing Febreze scent that freshens the air and eliminates odors around tabletops, desks and other platforms. Eat lunch at your desk? Turn on the mini tower afterward to freshen the air and remove food odors. You control the amount of scent using the Febreze Freshness Scent Control Dial. Other controls are easy to use.

  • Combines a powerful mini tower fan with a refreshing Febreze scent cartridge
  • Whole-room odor control and freshening
  • Febreze Freshness scent control dial
  • Includes one Febreze Set & Refresh scent cartridge
  • Fits with all Febreze Set & Refresh cartridges
  • Two speeds and oscillation
  • Tabletop model perfect for kitchens and bedrooms
  • One-year limited warranty
Cool Air and Scent
Highly efficient fan with a refreshing scent of Febreze that eliminates odors. Febreze cartridges can be replaced with relative ease.
Built-in Scent Control
Allows you to control the amount of scent added to the fan’s air
Compact Mini Tower
Fan’s small size makes it an ideal choice for tabletops, desks and various other platforms
  • Model number: HY-204
  • Color: White
  • Product dimensions: 7.4 x 7.4 x 17.5 inches

Honeywell Mini Tower Fan with Febreze Freshness - White

Honeywell HY-204 Mini Tower Cool and Refresh Fan with Febreze Freshness


For support or any other question regarding your product, please contact our partner:
Phone: 1-800-477-0457

If we weren't able to answer your question please contact our Support team or use our Live Chat service.


Download PDF
Mini Tower Fan with Febreze Freshness Owners Manual
Model: HY-200 Series

Need support for this product?