Standby Generators

Liquid Cooled 45kW Home Standby Generator

Be the envy of your neighbors with this 45,000-watt standby generator

When the power goes out, be everyone’s new friend in the neighborhood with our Liquid Cooled 45kW Home Standby Generator. While every other house is in the dark, yours will be bathed in light. You can check the status of the generator with your smartphone. You’ll be impressed by how quiet it is, and how it can withstand high winds and fire.

  • Check generator's status using your computer, tablet or smartphone
  • Foam panels reduce the generator's noise levels
  • Patented WhisperCheck self-test mode is even quieter than normal operation
  • Rugged OHVI engine is purpose-built for the rigors of generator use
  • Sync 2.0 controller features a multilingual LCD display
  • All-aluminum corrosion-resistant enclosure
  • Withstands winds up to 150 mph with a fire rating, third-party-certified to NFPA standards
  • Allows for home installations as close as 18 inches
  • Composite mounting pad is included, eliminating the need to pour a concrete base unless specified by local codes
  • Included base fascia completes the pleasing appearance of your generator
  • Sync Smart transfer switches allow for coverage of two air conditioners for whole-house coverage without additional components
  • 24F 525CCA battery required
  • Five-year comprehensive warranty
  • Professional installation
Mobile Link
Lets you check on your generator’s status, even when you are away, using your computer, tablet or smartphone
Sync Smart
Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components. Sync transfer switch sold separately.
Specs
• Model number: HT04554ANAX
• Dimensions: 77 x 33.6 x 45 inches
• UL 2200 listed

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Liquid Cooled 45kW Home Standby Generator Owner's Manual
Model: HT04554ANAX
English
Download PDF
Honeywell Home Standby Generator Sizing Guide
Model: HT04554ANAX
English