Standby Generators

Liquid Cooled 35kW Home Standby Generator

Power off? Power on with 35,000 watts of power from this standby generator.

Power outages can happen at any time without warning. When that happens, our Liquid Cooled 35kW Home Standby Generator comes on and delivers 35,000 watts of power to all your home systems. It’s like the power never went off. After being installed by a professional, you can monitor the generator’s status with your smartphone, tablet or computer. You can also take comfort in the comprehensive five-year warranty. Your generator may be on standby, but it’s ready to go at a moment’s notice.

  • Mobile Link remote monitoring system lets you check on your standby generator's status
  • Receive timely notifications when something is needed using your computer, tablet or smartphone
  • All-aluminum corrosion-resistant enclosure
  • Special base fascia to keep out debris
  • Runs off your home's natural gas or liquefied petroleum fuel supply
  • 26R wet cell battery required
  • Five-year comprehensive warranty
  • Professional installation
Mobile Link
Lets you check on your generator’s status, even when you are away, using your computer, tablet or smartphone
Sync Smart
Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components. Sync transfer switch sold separately.
Specs
• Model number: HT03524ANAX
• Dimensions: 77 x 33.6 x 45 inches
• UL 2200 listed
• Not available in California or Massachusetts

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.