Standby Generators

Liquid Cooled 25kW Home Standby Generator

25,000 watts of power. Liquid-cooled. Home sweet home.

25,000 watts and up is the big leagues in home standby generators. This generator is liquid-cooled like an automotive engine and features a full-pressure lubrication system with low oil and high temperature shutdowns. In homeowner speak, that translates to when the power goes out, this generator comes on and you won’t miss a beat. Don’t miss features such as Mobile Link, which lets you check your standby generator’s status using a smartphone, tablet or computer. It also comes with a five-year comprehensive warranty. We’re confident in its ability to perform on demand, stand up to wind, fire and corrosion, and meet your power needs for years to come.

  • Mobile Link remote monitoring system lets you check on your standby generator's status
  • Receive timely notifications when the generator requires attention
  • All-aluminum corrosion-resistant enclosure
  • Special base fascia to keep out debris
  • Runs off your home's natural gas or liquefied petroleum fuel supply
  • 26R wet cell battery required
  • Five-year comprehensive warranty
  • Professional installation
Mobile Link
Lets you check on your generator’s status, even when you are away, using your computer, tablet or smartphone
Sync Smart
Sync Smart transfer switches allow for coverage of two air conditioners for up to whole-house coverage without additional components. Sync transfer switch sold separately.
Specs
• Model number: HT02524ANAX
• Dimensions: 62.2 x 29 x 33.5 inches
• UL 2200 listed
• California and Massachusetts emission compliant

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Generac
Phone: 1-888-436-3722
Email: Info@Honeywellgenerators.com

http://honeywellgenerators.com/service-support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.