Safes

Fire Safe - Digital Lock (2204)

The fire safe with digital capabilities

Any fire safe won’t do. You need a fire safe that offers more such as our Fire Safe (1.01 cubic feet) - Digital Lock. It has a programmable digital lock. You can program in a three- to eight-digit passcode. There’s also a lighted LED that displays the date and time. Being a fire safe, it protects against fires and carries a one-hour fire rating for a fire up to 1700 degrees Fahrenheit. The more you review, you more you’ll see yourself safeguarding valuables in this safe.

  • Programmable digital lock with three- to eight-digit passcode
  • One-hour fire rating in a fire up to 1700 degrees Fahrenheit
  • Lighted LED display with date and time as well as an audible alarm if safe is moved or tilted.
  • Two live door bolts
  • Four AA batteries required
  • Seven-year limited warranty
Fire-rated
Safe can withstand a fire up to 1700 degrees Fahrenheit for one hour
Specs
• Model number: 2204
• Outer dimensions: 14.10 x 20.00 x 16.55 inches
• Inner dimensions: 10.00 x 15.50 x 11.50 inches
• Weight: 104 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.