Safes

Fire Safe - Digital Lock (2202)

A fire safe that’s all steel

When it comes to steel, this safe has it. Our Fire Safe (.7 cubic feet) - Digital Lock- 2202 has double steel wall construction and two solid steel door bolts. It’s even coated in steel. It protects against fires — tested and approved for one hour up to 1700 degrees Fahrenheit. It also has a water-resistant door and cabinet design in case of leaks, sprinklers and fire hoses. Go steel with your next fire safe.

  • One-hour fire rating - 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Digital lock with protective flip-up cover
  • Emergency override key access
  • Two solid steel live lock bolts
  • Four AA batteries included
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Safe can withstand a fire up to 1700 degrees Fahrenheit for one hour, plus the water resistant door guards against leaks
Specs
• Model number: 2202
• Outer dimensions: 17.5 x 14.2 x 15.9 inches
• Inner dimensions: 13.2 x 9.4 x 9.4 inches
• Weight: 85 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.