Safes

Fire Safe - Digital Lock (2116)

Our Fire Safe - Digital Lock - 2116 comes with 2.1 cubic feet of interior space, along with fire protection and digital features. Roomy interior. Digital exterior. If you have valuables that take up space and are intrigued by a safe with digital features, consider our Fire Safe (2.10 cubic feet) - Digital Lock. It offers an expansive 2.10 cubic feet of interior storage space. Store jewelry, electronics, tablets, anything of value. As for the exterior, you’ll find everything meant to keep people out. There’s a dual digital and key lock protection with advanced dual user lock. In essence, you punch in your code to unlock and another person has his own code for unlocking the safe. And as a fire safe, it protects against fire and is rated for one hour of fire up to 1700 degrees Fahrenheit. It’s even water-resistant.

  • One-hour fire rating – 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Lever-style handle
  • Dual digital and key lock protection
  • Advanced dual user lock
  • Emergency override key access
  • Locking storage drawer
  • Four AA batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Safe can withstand a fire up to 1700 degrees Fahrenheit for two hours, plus the water resistant door guards against leaks
Specs
• Model number: 5852
• Outer dimensions: 29.2 x 19.6 x 21.1 inches
• Inner dimensions: 20.4 x 14.3 x 12.4 inches
• Weight: 305 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.