Safes

Fire Safe - Digital Lock (2115)

Protect valuables and for risk of fire

It would be heartbreaking to lose cherished valuables and non-replaceable items in a fire. A fire safe in your home or office can prevent this from happening. Our Fire Safe (1.2 cubic feet) - Digital Lock carries a one-hour fire rating, which means it can withstand a fire up to 1700 degrees Fahrenheit for one hour. If water follows fire in the form of sprinklers or fire hoses, this safe has a water-resistant door and cabinet design. The safe also has a digital lock with advanced features. Fire, water, criminals — you’re protecting on all fronts with this fire safe.

  • One-hour fire rating - 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Dual digital and key lock protection with advanced dual user lock
  • Emergency override key access
  • LCD display panel and programmable digital keypad, which allows users to program a personal three- to eight-digit passcode
  • Four AA batteries required
  • Seven-year limited warranty with lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Safe can withstand a fire up to 1700 degrees Fahrenheit for one hour, plus the water resistant door guards against leaks
Specs
• Model number: 2115
• Outer dimensions: 18.7 x 16.8 x 18.1 inches
• Inner dimensions: 13.8 x 12.6 x 11 inches
• Weight: 151 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.