Safes

Fire Safe - Combination Lock (2203)

Find the right combination of fire and theft protection

Safeguard your valuables in our Fire Safe (1.0 cubic feet) - Combination Lock. This safe protects you from fire and theft. It’s been tested and proven to withstand a fire up to 1700 degrees Fahrenheit for one hour. The door is also water-resistant. For theft protection, it has a four-number combination lock, plus a dual key lock for added security. Fire and thieves would have a hard time getting inside the safe door.

  • Four-number combination lock with dual key lock for added security
  • One-hour fire rating in a fire of up to 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Two solid steel live lock bolts
  • Double steel wall construction and protective rubber feet
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Safe can withstand a fire up to 1700 degrees Fahrenheit for one hour, plus the water resistant door guards against leaks
Specs
• Model number: 2203
• Outer dimensions: 14.1 x 19.3 x 17.3 inches
• Inner dimensions: 9.8 x 15.2 x 11.2 inches
• Weight: 113 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.