Safes

Fire Safe - Combination Lock (2201)

A fire safe with a combination lock

For a fire safe with a combination lock, try our Fire Safe (.73 cubic feet) - Combination Lock. It’s simple to open, as long as your remember your four-number combination. For added security, there’s a dual key lock. Fire protection is strong. The safe has a one-hour rating in a fire up to 1700 degrees Fahrenheit. If there’s a chance of water damage, the safe has a water-resistant door and cabinet design. Protect your valuables with the lock you’re most familiar and comfortable with.

  • Four-number combination lock with dual key lock for added security
  • One-hour fire rating in a fire of up to 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Two solid steel live lock bolts
  • Double steel wall construction and protective rubber feet
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Chest can withstand a fire up to 1550 degrees Fahrenheit for one hour, plus the water resistant door guards against leaks
Specs
• Model number: 2201
• Outer dimensions: 17.5 x 14.2 x 15.7 inches
• Inner dimensions: 13.2 x 9.4 x 9.4 inches
• Weight: 88 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.