Air Purifier Filters

Filter D Long Life True HEPA Replacement Filter (HRF-D1)

Breathe easier using Honeywell HEPA Air Purifier Filters

You bought your tower or table air purifier from Honeywell. It only makes sense to buy Honeywell replacement filters. Our Filter D Long Life True HEPA Replacement Filter, HRF-D1 is the HEPA Air Purifier Filter used in most Honeywell towers and tabletop air purifiers. The package contains one filter, which should be replaced every three to five years.

  • Replacement Filter D (replaces HRF-11)
  • Captures up to 99.97% of airborne particles at 0.3 microns
  • Package includes one filter, which should be replaced every three to five years
  • For air purifier model 10500 (or HEPA filter no. 20500) two HRF-D1 filters are needed
  • For air purifier model 17000 (or HEPA filter no. 20500) two HRF-D1 filters are needed
  • For air purifier model 17005 (or HEPA filter no. 20500) two HRF-D1 filters are needed
  • For air purifier model 17352 (or HEPA filter no. 83154) two HRF-D1 filters are needed
Compatible
Honeywell Filter D Long Life True HEPA Replacement Filter is compatible with the following Honeywell towers and tabletop purifiers:
  • 10500 Air Purifier Series
  • 10590 Air Purifier Series
  • 17000 Air Purifier Series
  • 17005 Air Purifier Series
  • 17352 Air Purifier Series
  • 50100 Air Purifier Series
Replacement Schedule
Each filter should be replaced every three to five years for optimal use
Model/Sku #
Model number: HRF-D1

Honeywell Filter D Long Life True HEPA Replacement Filter, HRF-D1

honeywell-long-life-true-hepa-replacement-filter-hrf
Honeywell HRF-D1, Long Life True HEPA Replacement Filter D1