Air Purifier Filters

Filter C HEPAClean Replacement Filter- 2 Pack (HRF-C2)

Filter C brings out the best in your air purifier

To ensure your air purifier performs as advertised, you need to replace the filter every six months. Filter C is your replacement. Once installed, it’s working to purify your air, capturing airborne particles and removing those unpleasant household odors from pets, cooking and tobacco smoke. Filter C works with many models of air purifiers. Check the listing for your model.

  • Replacement Filter C
  • Helps reduce unpleasant odors such as pet, cooking and smoke odors
  • Package contains one filter that should be replaced every six months
  • Tower air purifiers require 2 filters
Compatible
Honeywell HRF-C1 HEPAClean Replacement Filters is compatible with a wide range of air purifiers from Honeywell and other manufacturers
Honeywell
  • HHT-011 Air Purifier Series
  • HHT-080 Air Purifier Series
  • HHT-081 Air Purifier Series
  • HHT-085 Air Purifier Series
  • HHT-090 Air Purifier Series
  • HHT-145 Air Purifier Series
  • HHT-149 Air Purifier Series
  • 16200 Air Purifier Series
Holmes
  • HAP240 Air Purifier Series
  • HAP242 Air Purifier Series
  • HAP243 Air Purifier Series
  • HAP244 Air Purifier Series
  • HAP246 Air Purifier Series
  • HAP412 Air Purifier Series
  • HAP422 Air Purifier Series
  • HAP424 Air Purifier Series
Vicks
  • V9070 Air Purifier Series
  • V9071 Air Purifier Series
Captures Airborne Particles
Replacement Filter C captures airborne particles at 2 microns and larger
Number of Replacement filter required
Please check the air purifier model ranges below to see how many replacement filters are required for each model.
Honeywell
  • HHT-011 Air Purifier Series: 1 Replacement filter required
  • HHT-080 Air Purifier Series: 2 Replacement filters required
  • HHT-081 Air Purifier Series: 2 Replacement filters required
  • HHT-085 Air Purifier Series: 2 Replacement filters required
  • HHT-090 Air Purifier Series: 2 Replacement filters required
  • HHT-145 Air Purifier Series: 2 Replacement filters required
  • HHT-149 Air Purifier Series: 2 Replacement filters required
  • 16200 Air Purifier Series: 1 Replacement filter required
Holmes
  • HAP240 Air Purifier Series: 1 Replacement filter required
  • HAP242 Air Purifier Series: 1 Replacement filter required
  • HAP243 Air Purifier Series: 1 Replacement filter required.
  • HAP244 Air Purifier Series: 1 Replacement filter required
  • HAP246 Air Purifier Series: 1 Replacement filter required
  • HAP412 Air Purifier Series: 1 Replacement filter required
  • HAP422 Air Purifier Series: 2 Replacement filters required
  • HAP424 Air Purifier Series: 2 Replacement filters required
Vicks
  • V9070 Air Purifier Series: 1 Replacement filter required
  • V9071 Air Purifier Series: 1 Replacement filter required

Honeywell Filter C HEPAClean Replacement Filter- 2 Pack, HRF-C2

hrf-c2-honeywell-hepaclean-replacement-filter-2-pack
Honeywell HRF-C2 HEPA Clean Replacement Filter (2 Pack)