Air Purifier Filters

Filter C HEPAClean Replacement Filter, HRF-C1 (Replaces 16216)

Replacement Filter C can capture airborne allergens such as mites, mold spores, pet dander, smoke and dusts.

When is the replacement as good, if not better, than the original? That comes to mind with the Honeywell Filter C HEPAClean Replacement Filter, HRF-C1 (Replaces 16216). It’s a 95% efficient HEPA-Type filter, capturing airborne particles at 2 microns and larger, and it reduces household odors. Check the compatibility of Replacement Filter C with your model of air purifier.

  • Replacement Filter C
  • Helps reduce unpleasant odors such as pet, cooking and smoke odors
  • Package contains one filter that should be replaced every six months
  • Tower air purifiers require two filters
Compatible
Honeywell Filter C HEPAClean Replacement Filter is compatible with a wide range of air purifiers from Honeywell and other manufacturers. See the list below.
Honeywell
  • HHT-011 Air Purifier Series
  • HHT-080 Air Purifier Series
  • HHT-081 Air Purifier Series
  • HHT-085 Air Purifier Series
  • HHT-090 Air Purifier Series
  • HHT-145 Air Purifier Series
  • HHT-149 Air Purifier Series
  • 16200 Air Purifier Series
Holmes
  • HAP240 Air Purifier Series
  • HAP242 Air Purifier Series
  • HAP243 Air Purifier Series
  • HAP244 Air Purifier Series
  • HAP246 Air Purifier Series
  • HAP412 Air Purifier Series
  • HAP422 Air Purifier Series
  • HAP424 Air Purifier Series
Vicks
  • V9070 Air Purifier Series
  • V9071 Air Purifier Series
Captures Airborne Particles
Replacement filter C captures airborne particles at 2 microns and larger
Number of Replacement filter required
Please check the air purifier model ranges below to see how many replacement filters are required for each model.
Honeywell
  • HHT-011 Air Purifier Series: 1 Replacement filter required
  • HHT-080 Air Purifier Series: 2 Replacement filters required
  • HHT-081 Air Purifier Series: 2 Replacement filters required
  • HHT-085 Air Purifier Series: 2 Replacement filters required
  • HHT-090 Air Purifier Series: 2 Replacement filters required
  • HHT-145 Air Purifier Series: 2 Replacement filters required
  • HHT-149 Air Purifier Series: 2 Replacement filters required
  • 16200 Air Purifier Series: 1 Replacement filter required
Holmes
  • HAP240 Air Purifier Series: 1 Replacement filter required
  • HAP242 Air Purifier Series: 1 Replacement filter required
  • HAP243 Air Purifier Series: 1 Replacement filter required
  • HAP244 Air Purifier Series: 1 Replacement filter required
  • HAP246 Air Purifier Series: 1 Replacement filter required
  • HAP412 Air Purifier Series: 1 Replacement filter required
  • HAP422 Air Purifier Series: 2 Replacement filters required
  • HAP424 Air Purifier Series: 2 Replacement filters required
Vicks
  • V9070 Air Purifier Series: 1 Replacement filter required
  • V9071 Air Purifier Series: 1 Replacement filter required

Honeywell Filter C HEPAClean Replacement Filter, HRF-C1 (Replaces 16216)

hrf-c1-honeywell-hepaclean-replacement-filter
Honeywell HRF-F1 Long Life True HEPA Replacement Filter