Air Purifier Filters

Filter A Household Odor & Gas Reducing Universal Pre-filter (HRF-APP1)

The premium replacement for the Honeywell 38002 Universal Pre-Filter

The best just got better. Filter A Plus is a premium replacement for the Honeywell 38002 Universal Pre-filter. The package contains one pre-filter with a perforated design for separating into one to eight pre-filters. Once installed, the pre-filter captures large particles such as dust and pet dander from the air that passes through the filter. It also deodorizes the air with activated carbon and zeolite.

  • Filter A Plus — this is a premium replacement for the Honeywell 38002 Universal Pre-Filter
  • Deodorizes the air with activated carbon and zeolite
  • Captures larger particles such as dust, lint, pet hair and fur from the air that pass through the filter
  • Package contains one large pre-filter; the perforated design makes one to eight pre-filters, depending on the air purifier model
  • Replace every three months to maintain freshness
Compatible
The Honeywell HRF-APP1 pre-filter can be used in a variety of Honeywell air purifiers:
  • HA090 - HA099 Air Purifier Series
  • HPA090 - HPA099 Air Purifier Series
  • HA100 - HA109 Air Purifier Series
  • HPA100 - HPA109 Air Purifier Series
  • HA200 - HA209 Air Purifier Series
  • HPA200 - HPA209 Air Purifier Series
  • HA300 - HA309 Air Purifier Series
  • HPA300 - HPA309 Air Purifier Series
  • 10500 - 10509 Air Purifier Series
  • 10590 - 10599 Air Purifier Series
  • 11150 - 11159 Air Purifier Series
  • 12500 - 12599 Air Purifier Series
  • 13300 - 13399 Air Purifier Series
  • 13503 Air Purifier Series
  • 13520 - 13529 Air Purifier Series
  • 13530 - 13539 Air Purifier Series
  • 14500 - 14599 Air Purifier Series
  • 17000 - 17999 Air Purifier Series
  • 18100 - 18199 Air Purifier Series
  • 40000 - 49999 Air Purifier Series
  • 50100 - 50109 Air Purifier Series
  • 50150 - 50159 Air Purifier Series
  • 50200 - 50209 Air Purifier Series
  • 50250 - 50259 Air Purifier Series
  • 50300 - 50399 Air Purifier Series
  • 51000 - 51999 Air Purifier Series
  • 52000 Air Purifier Series
  • 5250 - 5259 Air Purifier Series
  • 53000 - 53999 Air Purifier Series
  • 60500 Air Purifier Series
  • 61000 - 61999 Air Purifier Series
  • 62000 - 62999 Air Purifier Series
  • 63000 - 63999 Air Purifier Series
  • 64000 - 64999 Air Purifier Series
Captures Large Particles
Pre-filter captures large particles such as dust, lint, pet hair and fur from the air passing through the filter
Number of Pre-filters for your model
This large pre-filter can be cut (cutting templates included) to make one to eight pre-filters based on your particular model. Please check the air purifier model ranges below to see if your air purifier is listed and to see how many pre-filters you will get out of the HRF-AP1.
  • HA090 - HA099 Air Purifier Series: 8 Pre-filters Included
  • HPA090 - HPA099 Air Purifier Series: 8 Pre-filters Included
  • HA100 - HA109 Air Purifier Series: 8 Pre-filters Included
  • HPA100 - HPA109 Air Purifier Series: 8 Pre-filters Included
  • HA200 - HA209 Air Purifier Series: 4 Pre-filters Included
  • HPA200 - HPA209 Air Purifier Series: 4 Pre-filters Included
  • HA300 - HA309 Air Purifier Series: 2 Pre-filters Included
  • HPA300 - HPA309 Air Purifier Series: 2 Pre-filters Included
  • 10500 - 10509 Air Purifier Series: 2 Pre-filters Included
  • 10590 - 10599 Air Purifier Series: 4 Pre-filters Included
  • 11150 - 11159 Air Purifier Series: 2 Pre-filters Included
  • 12500 - 12599 Air Purifier Series: 2 Pre-filters Included
  • 13300 - 13399 Air Purifier Series: 1 Pre-filter Included
  • 13503 Air Purifier Series: 1 Pre-filter Included
  • 13520 - 13529 Air Purifier Series: 1 Pre-filter Included
  • 13530 - 13539 Air Purifier Series: 2 Pre-filters Included
  • 14500 - 14599 Air Purifier Series: 1 Pre-filter Included
  • 17000 - 17999 Air Purifier Series: 2 Pre-filters Included
  • 18100 - 18199 Air Purifier Series: 8 Pre-filters Included
  • 40000 - 49999 Air Purifier Series: 2 Pre-filters Included
  • 50100 - 50109 Air Purifier Series: 4 Pre-filters Included
  • 50150 - 50159 Air Purifier Series: 2 Pre-filters Included
  • 50200 - 50209 Air Purifier Series: 2 Pre-filters Included
  • 50250 - 50259 Air Purifier Series: 1 Pre-filter Included
  • 50300 - 50399 Air Purifier Series: 1 Pre-filter Included
  • 51000 - 51999 Air Purifier Series: 2 Pre-filters Included
  • 52000 Air Purifier Series: 2 Pre-filters Included
  • 5250 - 5259 Air Purifier Series: 1 Pre-filter Included
  • 53000 - 53999 Air Purifier Series: 1 Pre-filter Included
  • 60500 Air Purifier Series: 3 Pre-filters Included
  • 61000 - 61999 Air Purifier Series: 2 Pre-filters Included
  • 62000 - 62999 Air Purifier Series: 2 Pre-filters Included
  • 63000 - 63999 Air Purifier Series: 1 Pre-filter Included
  • 64000 - 64999 Air Purifier Series: 1 Pre-filter Included

Honeywell Filter A Household Odor & Gas Reducing Universal Pre-filter, HRF-APP1

hrf-app1honeywell-household-odor-and-gas-reducing-universal-pre-filter
Honeywell HRF-APP1 Household Odor & Gas Reducing Universal Pre-Filter