Evaporative Air Coolers

Evaporative Air Cooler for Indoor Use - 10 Liter - White Gray (CS10XE)

Cool rooms naturally, efficiently and inexpensively

Sometimes to cool a room, you only need to open a window and let fresh air in. For all the other times, there’s our Evaporative Air Cooler for Indoor Use. It’s designed to cool rooms up to 175 square feet naturally, efficiently and inexpensively. There’s no compressor or hose, just air and water. The honeycomb cooling media makes cooling faster and more efficient. Power consumption is only 102 watts. Other features make the cooler easy to use and more effective. There’s an auto-off timer, LED control panel and remote control. Built-in wheels and its lightweight make the cooler easy to move around the house or office.

  • Portable indoor evaporative air cooler that cools rooms up to 175 sq. ft.
  • Honeycomb cooling media for more efficient and faster cooling performance
  • Non-compressor system cools naturally, efficiently and inexpensively
  • Carbon dust filter helps reduce unwanted dust particles in the air
  • Steady and powerful air flow (300 CFM)
  • Auto-off timer with multiple intervals (0.5 to 7.5 hours)
  • Four speeds, including high, medium, low and sleep
  • Low power consumption of 102 watts
  • Water tank capacity of 2.6 gallons or 10 liters, with detachable water tank for easy filling
  • Low water alarm alerts you when it needs to be refilled
  • Convenient remote control lets you adjust settings on the fly
  • Easy mobility with built-in wheels and lightweight
  • Easy-to-use LED control panel with digital display
Spot Cool Home or Workspace
Provides natural spot cooling that’s perfect for a bedroom, playroom, office or dining area — up to 175 square feet
Power Consumption
Lower power consumption of around 100 watts translates into significant savings on energy bills compared to using air conditioners
Ease of Use
Just unpack, add water, place near open door or window, plug in and use. For added convenience, use the remote control.
  • Model number: CS10XE
  • Product dimensions: 13.5 x 15.7 x 31.5 inches
  • Weight: 18.5 pounds


For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com


If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?