Evaporative Air Coolers

Evaporative Air Cooler For Indoor, Outdoor & Commercial Use - 60 Liter - Dark Gray White (CO60PM)

Indoors or outdoors, it’s the air cooler built to do more and please more

For cooling indoors or outdoors (patios, decks, terraces, outdoor dining, outdoor events), you need an air cooler that can handle multiple cooling situations. Our CO60PM Evaporative Air Cooler For Indoor, Outdoor & Commercial Use - 60 Liter (Dark Gray-White) was designed for such purposes. It can cool spaces up to 850 square feet. The oscillating louvers evenly distribute the air and horizontal louvers can be manually adjusted to change the vertical flow. Other features make the air cooler essential for outdoor/commercial use such as being weather-resistant and having a continuous water supply connection for uninterrupted operation. It’s even easy to set up. Just unpack, add water, plug it in and it’s ready to cool.

  • Cools up to 850 square feet indoors and sends cool air up to 12 yards outdoors
  • Weather-resistant for outdoor use
  • Natural, energy efficient cooling with no compressor
  • Honeycomb cooling media on three sides for faster cooling performance
  • Easy to setup — just unpack, add water, plug it in and it's ready
  • Power consumption of 220 watts
  • Powerful air flow of 1540 CFM (43 CMM)
  • Top-loading water inlet and ice compartment
  • Continuous water supply connection for uninterrupted operation
  • 16 inch fan blade for powerful air throw
  • Easy-to-use mechanical controls
  • Durable casters for easy mobility
  • One Honeywell CO60PM evaporative air cooler, instruction manual and remote control included
Cool Indoors or Outdoors
Ideal for cooling indoor and outdoor spaces up to 850 square feet (patios, terraces, outside restaurants, warehouses, dining rooms, exhibition rooms, outdoor events and more)
Airflow Distribution
Oscillating louvers evenly distribute the air. Horizontal louvers can be manually adjusted to change the vertical airflow.
Ease of Use
Just unpack, add water, plug in and use. For use indoors, the unit should be placed near an open door or window.
Model/Sku #
Model number: CO60PM

Honeywell Evaporative Air Cooler For Indoor, Outdoor & Commercial Use - 60 Liter (Dark Gray-White)

co60pm-evaporative-air-cooler-for-indoor-outdoor-and-commercial-use-60-liter-dark-grey-white
CO60PM Indoor/ Outdoor Honeywell Air Cooler (US)

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com

http://jmatek.com/contact-us

If we weren't able to answer your question please contact our Support team or use our Live Chat service.