Evaporative Air Coolers

Evaporative Air Cooler For Indoor, Outdoor & Commercial Use -White Gray (CO48PM)

Indoor or outdoor, create environments that are comfortably cool and breezy

There’s something to be said for when the air is just right. It’s super comfortable with a slight breeze. But where can you experience it? The answer is wherever you place our CO48PM Evaporative Air Cooler For Indoor, Outdoor & Commercial Use - 48 Liter (White-Gray). Its powerful motor delivers strong airflow while a 14 fan blade and three-sided honeycomb media ensure optimal cooling performance. Behind the scenes, the air cooler is supplied with a continuous water supply. And the cooler is lightweight and portable with wheels for easy transportation. The air is right, and the environment is perfect with our air cooler.

  • Natural, Energy efficient cooling with no compressor
  • Cools up to 610 sq. ft. (57 sq. m.) with honeycomb cooling media on three sides
  • Powerful air flow: 1800 m3/hr (1062 CFM)
  • Power consumption of 140 watts only
  • Honeycomb cooling media on 3 sides
  • Three speed settings: high, medium and low
  • Continuous water supply connection; no need to refill water tank
  • Lightweight and portable, comes with wheels for easy transportation
  • One-year limited warranty
Continuous Water Supply Connection
No need to refill the water tank. This helps ensure long unattended operation, which is perfect for more demanding commercial and outdoor applications.
Strong Air Flow
14 fan blade and three-sided honeycomb media provide optimal cooling performance for up to 610 square feet
Specs
  • Model number: CO48PM
  • Weight: 29 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com

http://jmatek.com/contact-us

If we weren't able to answer your question please contact our Support team or use our Live Chat service.