Evaporative Air Coolers

Evaporative Air Cooler For Indoor and Outdoor Use - 30 Liter - Gray (CO30XE)

Bring home the air cooler designed for indoor, outdoor and customer satisfaction

Our CO30XE Evaporative Air Cooler For Indoor and Outdoor Use - 30 Liter (Grey) is designed for outdoor and indoor use and is packed with user-friendly features. Use the LED control on top to set the speed and timer or use the remote control. For added cooling, load ice in the -loading ice compartment. Cool outside areas such as decks and patios or roll the cooler on its wheels into the house for cooling rooms up to 320 square feet. The non-compressor system cools naturally, efficiently and inexpensively. Your AC won’t feel threatened, but this air cooler should be a welcome addition at home.

  • Weather-resistant for outdoor use — evaporative air cooler that cools rooms up to 320 sq ft.
  • Honeycomb cooling media for more efficient and faster cooling performance
  • Non-compressor system cools naturally, efficiently and inexpensively
  • Carbon dust filter helps reduce unwanted dust particles in the air
  • Top-loading ice compartment
  • Steady and powerful air flow (900CFM)
  • Convenient remote control for adjusting settings on the fly
  • Auto-off timer with multiple intervals (0.5 to 8 hours)
  • Four speed settings, including low, med, high and sleep
  • Low power consumption of 252 watts
  • Water tank capacity of 7.9 gallons or 30 liters, with detachable water tank for easy filling
  • Easy-to-operate and reliable LED control panel
  • Great mobility with built-in wheels and lightweight
Perfect for Outdoor
Weather-resistant, waterproof body, contemporary design and superb performance make this air cooler a frequent choice for outdoor use
Honeycomb Cooling Media
Honeycomb cooling pad contributes to efficient and fast performance
Ease of Use
A user-friendly touch control panel and angled viewing LED display make operating the air cooler easy.
  • Model number: CO30XE
  • Product dimensions: 18 x 14 x 35 inches
  • Weight: 24.9 pounds


For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com


If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?