Evaporative Air Coolers

Evaporative Air Cooler For Indoor and Outdoor Use - 25 Liter - Dark Gray (CO25AE)

Indoors or outdoors, this air cooler plays it cool

Whether you’re indoors or outside on the patio or deck, there are times when it’s too warm and uncomfortable. Our CO25AE Evaporative Air Cooler For Indoor and Outdoor Use - 25 Liter (Dark Gray) comes through for you at those times. It can cool up to 250 square feet and cool off small outdoor areas. Water and ice combine with the unit’s powerful airflow to provide a cool, steady breeze. As the day goes on or the season changes, you can wheel the lightweight, portable air cooler to a new spot. It’s your air cooler and suddenly it’s indispensable.

  • Weather-resistant for outdoor use
  • Natural, energy efficient cooling with no compressor
  • Cools up to 250 sq. ft. (23 sq. m.) with honeycomb cooling media for optimum cooling
  • Powerful air flow: 850 m3/hr (500 CFM)
  • Lightweight and portable, comes with wheels for easy transportation
  • Easy to use LED control panel and remote control included
  • Four speed settings: high, medium, low and natural breeze
  • 30 minutes to 7.5 hours automatic shut-off timer
  • Water tank capacity of 25 liters or 6.6 gallons
  • Top-loading ice compartment
  • Low water alarm warning
  • Adjustable humidification level
  • One-year limited warranty
Cooling Uses
Perfect for cooling small outdoor areas and medium to large indoor areas
Airflow Distribution
Four fan speeds and oscillating louvers evenly distribute cool air
Ease of Use
Electronic control panel is easy to use and remote control lets you operate unit from wherever you are
Specs
  • Model number: CO25AE
  • Weight: 26 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com

http://jmatek.com/contact-us

If we weren't able to answer your question please contact our Support team or use our Live Chat service.