Evaporative Air Coolers

Evaporative Air Cooler For Indoor Use - 25 Liter - White (CL25AE)

The air cooler for when performance and aesthetics matter

You want your air cooler to perform. You also appreciate design and how it looks. Our CL25AE Evaporative Air Cooler For Indoor Use - 25 Liter (White) kept these objectives in mind. It delivers powerful airflow, cooling up to 250 square feet. The honeycomb cooling media makes the cooling more efficient. The unit is lightweight and portable with wheels for easy transport. And the power consumption is only 230 watts, so you can feel better and save more using the cooler instead of adjusting the air conditioner. The more you use the air cooler, the more you’ll appreciate what it does and how familiar and inviting it looks.

  • Natural, energy-efficient cooling with no compressor
  • Powerful air flow: 850 m3/hr (500 CFM)
  • Cools up to 250 sq. ft. (23 sq. m.) with honeycomb cooling media for optimum cooling
  • Lightweight and portable, comes with wheels for easy transportation
  • Power consumption of 230 watts only
  • Four speed settings: high, medium, low and sleep mode
  • One to eight hours automatic shut-off timer
  • Water tank capacity of 25 liters or 6.6 gallons
  • Remote control included
  • Top-loading ice compartment
  • Low water alarm warning
  • Adjustable humidification level
  • One-year limited warranty
Cooling Uses
Ideal for cooling medium to large rooms in any home or office
Airflow Distribution
Four fan speeds and oscillating louvers evenly distribute cool air
Ease of Use
Four durable caster wheels allow unit to be easily rolled from room to room
Specs
  • Model number: CL25AE
  • Weight: 26 pounds

Honeywell Evaporative Air Cooler For Indoor Use - 25 Liter (White)

cl25ae-evaporative-air-cooler-for-indoor-use-25-liter-white
CL25AE Honeywell Evaporative Air Cooler

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com

http://jmatek.com/contact-us

If we weren't able to answer your question please contact our Support team or use our Live Chat service.