Evaporative Air Coolers

Evaporative Air Cooler for Indoor Use - Gray Black (CL201AE)

Cool naturally, efficiently and inexpensively

Our CL201AE Evaporative Air Cooler for Indoor Use - 20 Liter (Grey-Black) is the natural way to cool. It doesn’t have a compressor; it just uses water and air to cool. The unit’s honeycomb cooling media produces more efficient and faster cooling performance. It also requires only 250 watts of power to operate, which translates into significant savings on energy bills compared to using air conditioners. Other features such as the carbon dust filter, adjustable humidification level and easy mobility with built-in wheels make this an attractive option in air coolers.

  • Portable indoor evaporative air cooler that cools rooms up to 270 sq. ft.
  • Honeycomb cooling media for more efficient and faster cooling performance
  • Non-compressor system cools naturally, efficiently and inexpensively
  • Carbon dust filter helps reduce unwanted dust particles in the air
  • Steady and powerful air flow (470 CFM).
  • Adjustable humidification level
  • Auto-off timer with multiple intervals (1 to 8 hours)
  • Four speeds, including high, medium, low and sleep
  • Low power consumption of 250 watts
  • Water tank capacity of 5.3 gallons or 20 liters
  • Has a top-loading ice compartment
  • Convenient remote control lets you adjust settings on the fly
  • Easy mobility with built-in wheels and lightweight
Energy Efficient
This cooler consumes only 250 watts of power. Lower power consumption translates into significant savings on energy bills compared to using air conditioners.
Carbon Dust Filter
Helps reduce unwanted dust particles
Easy to Use, Easy to Move
Digital control panel is easy to use. Remote control lets you operate cooler across the room. Side handles and four durable caster wheels allow unit to be moved easily.
  • Model number: CL201AE
  • Product dimensions: 18.9 x 14.6 x 32.9 inches
  • Weight: 23.4 pounds


For support or any other question regarding your product, please contact:
JMATEK North America LLC
Phone: +1 800 474 2147
Email: usinfo@jmatek.com


If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?