EnergySmart Electric Radiator Whole Room Heater (HZ-789)

Smart, efficient, easy to maneuver portable heater

It looks like a radiator but that’s where the comparison stops. It’s electric so the power cord plugs into an outlet. Turn it on and that’s where the features shine. The heater’s fan-forced technology can heat an entire room. EnergySmart technology regulates power consumption, which can save you on energy costs. There are digital controls for setting and adjusting temperatures and timers. Safety features are built-in. The heater even has easy-glide wheels and a luggage-style handle for transporting the heater.

  • Digital EasySet controls with one- to 12-hour timer
  • Adjustable thermostat and three heat settings
  • Silent operation
  • Exceeds industry safety standards
  • Tip-over switch
  • Overheat protection
  • Heavy-duty power cord with three-prong grounded plug
  • Oil-filled heater
  • Three-year limited warranty
Easy-pull and Glide
Large, easy-pull luggage-style handle and easy-glide wheels
Fan Forced Technology
Provides comfortable whole room heating
Digital Controls
Digital LED lights display the room’s temperature and preferred setting
  • Model number: HZ-789
  • 1500 watts
  • Color: Black
  • Product dimensions: 15.4 x 6.7 x 25 inches


For support or any other question regarding your product, please contact our partner:
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com


If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?