Easy-Glide Digital Tower Ceramic Heater (HZ-3750GP)

Versatile portable heater for personal warmth or whole-room comfort

Cozy up to our Easy-Glide Digital Tower Ceramic Heater HZ-3750GP. It’s a versatile portable heater that can deliver personal warm or whole-room comfort. Ceramic heating makes this possible. It quickly and easily delivers the heat. Easy touch digital controls, adjustable thermostat and LCD display make for easy use. The heater also has a number of safety features, including cool-touch safety housing, tip-over safety protection and a safety alert badge that warns if the grille is hot.

  • Easy touch digital controls
  • LCD display
  • Two heat settings
  • Programmable thermostat
  • One- to eight-hour auto shut off timer
  • Tip-over safety protection
  • Overheat protection device
  • Cool-touch safety housing
  • Safe guard alert badge
  • Powerful ceramic heating technology
  • Wide-range oscillation
  • Space-saving tower design
  • Three-year limited warranty
Powerful Ceramic Heating
Designed to quickly and easily heat a whole room while also empowering you with control
Smart Safety Features
This includes a safety tip-over switch and safeguard alert badge that actively warns nearby users of hot surfaces
  • Model number: HZ-3750GP
  • 1500 watts
  • Color: White
  • Product dimensions: 9.06 x 9.06 x 22.75 inches

Honeywell Easy-Glide Digital Tower Ceramic Heater

Honeywell HZ-3750GP Easy-Glide Digital Tower Ceramic Heater Video Overview


Please click this link for an easy to use program that will show you how much money and energy you will save using a Honeywell portable heater instead of heating your whole home Broken Link : http://www.honeywellheatsavings.com/calculator.html
For support or any other question regarding your product, please contact our partner:
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com


If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?