Safes

Digital Steel Bolt Down Drawer Safe (5852)

The safe that’s easy to conceal

Some safes are meant to be visible. Others are easily concealed in a drawer or cabinet like Our Digital Steel Bolt Down Drawer Safe (.55 cubic feet). The advantage is you can safely store valuables such as jewelry, prescriptions, cell phones and more where you can easily access them, yet hidden from others. Features such as the programmable digital lock with touch keypad simplify access while the safe’s double steel wall construction and two solid steel door bolts provide protection and peace of mind.

  • Programmable digital lock with touch keypad
  • Concealed hinge for added theft protection
  • Locking safety door hinge
  • Interior light
  • Foam padded floor helps keep your valuables from being damaged.
  • Convenient carrying handle
  • Scratch resistant powder coat finish
  • Double steel wall construction and two solid steel door bolts
  • Removable divider/shelf
  • Predrilled mounting holes and bolt-down kit included
  • Includes two emergency access keys
  • Seven-year warranty
Easy to Conceal
The safe’s compact design makes it ideal for placement in a drawer, closet or cabinet. With predrilled holes, it can also be bolted down in place.
Specs
• Model number: 5852
• Outer dimensions: 3.9 x 14.2 x 17.3 inches
• Inner dimensions: 6.3 x 15.3 x 17.4 inches
• Weight: 19.4 pounds
• Storage capacity: 0.55 cubic feet

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support

Need support for this product?