Digital Infrared Heater with Quartz Heat Technology - White

Infrared technology makes this a standout heater

Our Digital Infrared Heater with Quartz Heat Technology is ideal for whole-room heating. The infrared technology quietly distributes large amount of heat, and the digital controls with LED display make this heater easy to use. It also has many safety features such as four-way, tip-over protection and overheat protection. The design is modern, complementing any room. It even has a remote control that stores neatly in the back of the heater. It’s the heater you can turn on and kind of forget about. It’s that quiet and efficient.

  • Easy-to-use digital controls with LED display
  • High and low heat settings
  • Programmable thermostat
  • Beautiful modern design
  • Permanent filter
  • Four-way, tip-over protection
  • Cool-touch handle and housing
  • Overheat protection
  • Remote control
  • Three-year limited warranty
Quartz Heating Technology
Produces powerful, even heating for extra large spaces
Beautiful Modern Design
Aesthetic design fits any room décor
Four-way, Tip-over Protection
Automatically shuts the heater off if tipped in any direction
  • Model number: HZ960
  • 1500 watts
  • Color: White
  • Product dimensions: 18.1 x 17.9 x 15.3 inches

Honeywell Digital Infrared Heater with Quartz Heat Technology - White

Honeywell HZ-960 Digital Infrared Heater with Quarts Heat Tech


For support or any other question regarding your product, please contact our partner:
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com


If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Specification Manual
Honeywell HZ960 Heater Manual

Need support for this product?