Digital Ceramic Tower Heater (HCE322V)

The portable heater that puts you in control of how you heat a room

You know the comfort level you seek. Our Digital Ceramic Tower Heater gives you the controls to set and adjust the heater to make that comfort level possible. For example, the heater has a programmable thermostat, eight timer settings and a large temperature display that can be viewed from a distance. Safety is also a priority. A 360-degree tip over switch and overheat protection are two of the heater’s safety features. The heater is ideal for medium to large rooms.

  • Easy-to-use digital controls
  • Large temperature display
  • Two heat settings: max heat and energy saver
  • Energy efficient programmable thermostat
  • One- to eight-hour timer settings
  • 360-degree tip-over switch
  • Overheat protection
  • Cool-touch housing and handle
  • Sturdy base
  • Powerful ceramic heating technology
  • Slim, space-saving, modern design
  • Wide-range oscillation
  • Recessed, convenient carrying handle
  • Permanent filter
  • Three-year limited warranty
User-friendly Controls
Ceramic heating technology and user-friendly controls make it a safe, customizable choice for heating large spaces
Permanent Filter
Helps prevent dust and particles from entering the heater
  • Model number: HCE322V
  • 1500 watts
  • Color: Dark Gray
  • Product dimensions: 8.7 x 6.7 x 21.6 inches


For support or any other question regarding your product, please contact our partner:
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com


If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?