Heaters

Digital Ceramic Tower Heater with Motion Sensor (HCE323V)

A whole-room portable heater built with usability and safety in mind

If you use a portable heater, safety is a priority. With our digital ceramic tower heater with motion sensor, safety is built right in. A motion sensor shuts off the heater if an object is detected too close such as a pillow falling off a couch. An auto-off tip-over switch, cool-touch housing and overheat safety protection also help protect your family and home. This heater is more eco-friendly too, requiring less plastic to manufacture.

  • Easy-to-use digital controls
  • Large temperature display
  • Two heat settings: max heat and energy saver
  • Energy-efficient programmable thermostat
  • One- to eight-hour timer settings
  • Remote control
  • 360-degree tip-over switch
  • Overheat protection
  • Cool-touch housing and handle
  • Sturdy base
  • Slim, space-saving, modern design
  • Wide-range oscillation
  • Convenient carrying handle
  • Permanent filter
  • Three-year limited warranty
Whole-room Heating
Powerful ceramic heating technology with wide-range oscillation allows for quick and easy whole-room heating
Motion Sensor
Shuts off heater if object is detected; if object is too close to heater, the unit will shut off until the object is removed.
Specs
  • Model number: HCE323V
  • 1500 watts
  • Color: Dark Gray
  • Product dimensions: 8.7 x 6.7 x 23.2 inches

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.