Heaters

Digital Ceramic Compact Tower Heater (HCE311V)

Small in size. Big on heat.

Our Digital Ceramic Compact Tower Heater isn’t the biggest heater we make, but it’s big on delivering heat. It’s perfect for heating medium to large rooms. There are other things to like about it, such as the large temperature display. You can see it from several feet away. Digital controls, programmable thermostat, timer settings and more make the heater intuitive and easy to use. The heater also has many safety features to protect your family and home.

  • Large temperature display
  • Two heat settings: max heat and energy saver
  • Energy efficient programmable thermostat
  • One- to eight-hour timer settings
  • 360-degree tip over switch
  • Overheat protection
  • Cool-touch housing and handle
  • Sturdy base
  • Powerful ceramic heating technology
  • Slim, space-saving, modern design
  • Wide-range oscillation
  • Recessed, convenient carrying handle
  • Permanent filter
  • Three-year limited warranty
Ceramic Heating Technology
Delivers quick and easy personal warmth. With two heat settings, programmable thermostat and wide-range oscillation, heater is perfect for keeping medium to large rooms warm and cozy
Permanent Filter
Helps prevent dust and particles from entering the heater
Specs
  • Model number: HCE311V
  • 1500 watts
  • Color: Dark Gray
  • Product dimensions: 8.7 x 6.7 x 12.8 inches

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.