Heaters

Deluxe EnergySmart Cool Touch Heater (HZ-7300)

Heat the whole room to stay warm and save money

No wonder this heater has been rated a “Best Buy” by a leading consumer magazine. The Deluxe EnergySmart Cool Touch Heater is ideal for heating large to wide areas of space. And because it’s EnergySmart, the heater can save you up to 35% on your next energy bill. There are also enough user and safety features to ensure this heater is easy to use and gives you peace of mind.

  • Digital LED lights indicate room's temperature and desired temperature
  • Three heat settings provide just the right amount of comfort
  • Tip-over safety protection
  • Overheat protection device
  • Extra-wide sturdy base
  • Cool-touch safety housing
  • Fan-forced heat circulation for personal warmth
  • Wide range oscillation
  • Three-year limited warranty
Energy Efficient
EnergySmart technology regulates power consumption, saving you up to 35% on energy bills versus conventional heaters
Safety Features
Heater has many safety features, including Cool Touch Safety Grille, Tip Over Switch and Overhead Protection. All together, they exceed industry safety standards.
Specs
  • Model number: HZ-7300
  • 1500 watts
  • Color: Black
  • Product dimensions: 11.3 x 8.2 x 12.9 inches

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
Deluxe EnergySmart Cool Touch Heater Specification Manual
Model: hZ-7200,hZ-7300,hZ-8000
English,French,Spanish