Air Cleaner Filters

Collapsible Air Filter High-Efficiency 16x28x4 - Merv 10 (CF2400A)

Collapsible Air Filter High-Efficiency, 16x28x4.5 lasts up to 12 months

Honeywell Collapsible Air Filter High-Efficiency CF2400A1001/U, 16x28x4 - Merv 10 decreases the number of allergens, bacteria and other particles in the air. It carries a MERV 10 rating — up to 40 times more efficient than a one-inch fiberglass filter. It’s designed to last up to 12 months. It’s compatible with Aprilaire/Space-Gard model 2400.

  • MERV 10 rating
  • Lasts up to 12 months
  • Easy installation
  • Decrease the number of allergens, bacteria and other particles in the air
  • 40 times more effective than your typical one-inch filter
  • 401 replacement filter
  • The filter size is 16x28 with a filter depth of 4.5 inches
Compatible
It is designed to easily fit Aprilaire/Space-Gard model 2400.
MERV Rating 10
Up to 40 times more efficient than a typical fiberglass filter
Specs
  • Product dimensions: 16 x 27.25 x 4.5 inches (collapsible)
  • MERV = “Minimum Efficiency Reporting Value” — this is used to rate the overall effectiveness of an air filter. Below you will find a link to a table that measures the MERV strength and tells you the application of each unit's effectiveness. In general, an air filter with a higher MERV Rating is more effective and has a broader application, but most residential homes will find the best use from an air filter between the 5-12 MERV rating.