Air Cleaner Filters

Collapsible Air Filter High-Efficiency 20x24x4 - MERV 10 (CF2200A)

Collapsible Air Filter High-Efficiency, 20x24x4 with MERV 10 Rating

Honeywell Collapsible Air Filter High-Efficiency CF2400A1001/U, 16x28x4 - MERV 10 decreases the number of allergens, bacteria and other particles in the air. The filter carries a MERV 10 rating — up to 40 times more efficient than a one-inch fiberglass filter. It’s designed to last up to 12 months and is compatible with Aprilaire or Space-Gard 2200/2250 (CF2200).

  • MERV 10 rating
  • Lasts up to 12 months
  • Easy installation
  • Decrease the number of allergens, bacteria and other particles in the air
  • 201 replacement filter
  • Exceeds Honeywell FC40R1011 specifications
  • The filter size is 20x24 with a filter depth of 4 inches
Compatible
It is compatible with Aprilaire or Space-Gard 2200/2250 (CF2200).
MERV Rating 10
Up to 40 times more efficient than a typical one-inch fiberglass filter
Exceeds Specifications
This air filter exceeds Honeywell FC40R1011 specifications
Specs
  • Product dimensions: 20 x 24.25 x 6 inches (collapsible)
  • MERV = “Minimum Efficiency Reporting Value” — this is used to rate the overall effectiveness of an air filter. Below you will find a link to a table that measures the MERV strength and tells you the application of each unit's effectiveness. In general, an air filter with a higher MERV Rating is more effective and has a broader application, but most residential homes will find the best use from an air filter between the 5-12 MERV rating.