Air Cleaner Filters

Air Filter Ultra Efficiency 16x25x4.5 - Merv 12 (CF200A)

Improve air quality with the Honeywell Air Filter Ultra Efficiency CF200A1008/U

Today’s tightly built homes can trap dust, allergens and potentially hazardous contaminates. Our Air Filter Ultra Efficiency CF200A1008/U, 16x25x4.5 - Merv 12 captures a high percentage of airborne particles, including microscopic particles. It carries a MERV 12 rating — up to 60 times more efficient than a one-inch fiberglass filter. This exceeds Honeywell FC100A1029 specifications.

  • MERV 12 rating
  • Captures high percentage of house hold airborne particles, including microscopic particles you can't see
  • The filter size is 16x25 inches with a filter depth of 4.5 inches
Compatible
It’s compatible with all Honeywell and many Aprilaire, Space-Gard and Trion Air Bear models. It easily fits Aprilaire/Space-Gard models 2200 and 2252.
MERV Rating 12
Up to 60 times more efficient than a typical one-inch fiberglass filter
Exceeds Specifications
This air filter exceeds Honeywell FC100A1029 specifications
Specs
  • Product dimensions: 15.90 x 24.75 x 4.38 inches
  • MERV = “Minimum Efficiency Reporting Value” — this is used to rate the overall effectiveness of an air filter. Below you will find a link to a table that measures the MERV strength and tells you the application of each unit's effectiveness. In general, an air filter with a higher MERV Rating is more effective and has a broader application, but most residential homes will find the best use from an air filter between the 5-12 MERV rating.