Air Cleaner Filters

Air Filter Ultra Efficiency 16x25x4.5 - Merv 8 (CF108A)

Outperforms other filters in its class

Today’s tightly built homes can trap dust, allergens and potentially hazardous contaminates. You need a filter that can capture air pollutants. Our Air Filter Standard Efficiency CF108A2025/A, 20x25x1 - MERV 8 carries a 15% microparticle capture rating, which is higher than any competing model. It’s 70% efficient at filtering air particles such as pollen, dust, airborne dust mite debris, mold spores, common allergens, clothing fibers and carpet fibers. It also carries a MERV 8 rating — up to 20 times more efficient than a one-inch fiberglass filter.

  • MERV 8 rating
  • Easy flow energy efficiency: heavy-duty frame and reinforced filter
  • Filter carries a 15% microparticle capture rating — higher than any competing model
  • 70% efficient at filtering air particles such as pollen, dust, airborne dust mite debris, mold spores, common allergens, clothing fibers and carpet fibers
  • Outperforms all other filters in its class
  • Lasts up to three months
MERV Rating 8
Up to 20 times more efficient than a typical one-inch fiberglass filter
Specs
  • Product dimensions: 19.38 x 24.50 x 0.90 inches
  • MERV = “Minimum Efficiency Reporting Value” — this is used to rate the overall effectiveness of an air filter. Below you will find a link to a table that measures the MERV strength and tells you the application of each unit's effectiveness. In general, an air filter with a higher MERV Rating is more effective and has a broader application, but most residential homes will find the best use from an air filter between the 5-12 MERV rating.

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.